??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24600.0205 Disk-Type Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24600. - Disc-Type Handwheels, light-metal / without keyway, with cylindrical handle
Bill of material
24600.0205 Disk-Type Handwheel
BESTNR
Ref. No.
24600.0205
AUS
Version
without keyway, with cylindrical handle EH 24530., small
D1
100 mm
D2
H7 small-large
10 mm
D3
28 mm
B
14.0 mm
L1
17 mm
L2
30 mm
ZZ
corresponding Cylindrical Handle EH 24530.
21 x M 6
G
Weight
255 g
Embedded user actions